??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdh_9ssbn - Cinch Connectivity Solutions
Bill of material
DCDH-9SSBN
Part Number
DCDH-9SSBN
Description
Microminiature Hermetic Socket, 9 Positions, Solder Cup
Connector Type
Receptacle, Female Sockets
Number of Positions
9
Termination Type
Solder Cup
Current Rating
3 A
Previews
3D
2D
Download CAD models