??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdh_51ssbn - Cinch Connectivity Solutions
Bill of material
DCDH-51SSBN
Part Number
DCDH-51SSBN
Description
Microminiature Hermetic Socket, 51 Positions, Solder Cup
Connector Type
Receptacle, Female Sockets
Number of Positions
51
Termination Type
Solder Cup
Current Rating
3 A
Anteprime
3D
2D
Download modelli CAD