??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDA9SSB
Bill of material
DCDA9SSB
Part Number
DCDA9SSB
Description
Cinch DURA-CON Micro-D economic and lightweight plastic shell connector, Socket, Positions 9, No Hardware
Connector Type
Socket
Number of Positions
9
Insulation Material
Polyester glass filled
Contact Gender
Male
Contact Material
Copper alloy
Contact Finish
Gold
Termination Type
Solder Cup
Mounting Hardware
No Hardware
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp. ºF (ºC)
303 (135) °F (°C)
Current Rating
3 Amps
Withstanding Voltage
600 VAC RMS @ sea level VAC
Contact Resistance
8
Max Mating Cycles
500
Contact Insertion Force
6 (170) oz (gm)
Contact Withdrawal Force
0.5 (14) oz (gm)
Anteprime
3D
2D
Download modelli CAD