??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDA37PSB
Bill of material
DCDA37PSB
Part Number
DCDA37PSB
Description
Cinch DURA-CON Micro-D economic and lightweight plastic shell connector, Plug, Positions 37, No Hardware
Connector Type
Plug
Number of Positions
37
Insulation Material
Polyester glass filled
Contact Gender
Male
Contact Material
Copper alloy
Contact Finish
Gold
Termination Type
Solder Cup
Mounting Hardware
No Hardware
Min Operating Temp.
-65 (-55) °F (°C)
Max Operating Temp. ºF (ºC)
275 (135) °F (°C)
Current Rating
3 Amps
Withstanding Voltage
600 VAC RMS @ sea level VAC
Contact Resistance
8
Max Mating Cycles
500
Contact Insertion Force
6 (170) oz (gm)
Contact Withdrawal Force
0.5 (14) oz (gm)
Aperçus 3D
3D
2D
Modèles CAO générés