??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM25PBR - Cinch Connectivity Solutions
Bill of material
DCCM25PBR
Part Number
DCCM25PBR
Description
Commercial PCB Mount Connector, Plug, 25 Positions, Yellow Chromate over Cadmium, Thermoset, Glass-Reinforced, Diallyl Phthalate, Male, 90º PCB, Standard Profile, No Hardware
Connector Type
Plug
Contact Gender
Male
Number of Positions
25
Termination Type
90º PCB
Current Rating
3 A
Mounting Hardware
No Hardware
Aperçus 3D
3D
2D
Modèles CAO générés