??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCBST51FC
Bill of material
DCBST51FC
Part Number
DCBST51FC
Description
Dura-Con Backshell, 51 position, top entry - 0.312", nickel plated, strain relief
Wire Entry
Straight Entry
Number of Positions
51
Wire Entry Diameter
0.312 (7.92) INCH (mm)
Backshell Length
1.19 (30) INCH (mm)
Shell Material
Aluminum Alloy
Shell Finish
Cadmium, Olive Drab over Electroless Nickel
Mounting Hardware
2 no.2-56 Hex Head Jackposts, Locking Washers and Retaining Clips
Sleeve Ring
None
Min Operating Temp.
-65 (55) °F (°C)
Max Operating Temp.
390 (200) °F (°C)
Previews
3D
2D
Download CAD models