??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 10
HELP_VARIABLE
Company
Eaton's CAD
Description
DC-power supply [EC002540]
Bill of material
172885
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
kg
ECLASS_13_0
Continuous current supply [AFX040008]
ETIM_9_0
DC-power supply [EC002540]
Voltage type (supply voltage)
AC
1st secondary output voltage
24 - 24 V
2nd secondary output voltage
0 - 0 V
3rd secondary output voltage
0 - 0 V
Max. output current 1
A
Max. output current 2
0 A
Max. output current 3
0 A
Secondary voltage adjustable
true
Nominal value output voltage 1
24 V
Nominal value output voltage 2
0 V
Nominal value output voltage 3
0 V
Nominal value output current 1
A
Nominal value output current 2
0 A
Nominal value output current 3
0 A
Short-circuit-proof
true
Rated supply voltage AC 50 Hz
V
Rated supply voltage AC 60 Hz
V
Rated supply voltage DC
0 - 0 V
Output voltage stabilized
true
Power consumption
V·A
Power output
W
Stabilized
true
Type of electric connection
Screw connection
Rail mounting possible
true
Wall mounting possible
false
Modular version
true
Width in number of modular spacings
0
Built-in width
mm
Built-in height
mm
Direct mounting possible
false
Width
mm
Height
mm
Depth
mm
Suitable for safety functions
false
SIL according to IEC 61508
None
Performance level according to EN ISO 13849-1
None
Degree of protection (IP)
IP20
Degree of protection (NEMA)
1
Data sheet
Data sheet
Previews
3D
2D
Pobierz modele CAD