??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
DC Dolly - Economical and Durable Dolly Application Caster
Bill of material
DCXS03031S
Part Number
DCXS03031S
Series
DC Series
Fastening Type
Fastening Size
Wheel Type
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Wheel Face
Crowned Tread
Wheel Color
Grey Tread on Grey Core
Temperature Range
-45°F to +180°F
Hardness
65-75 Shore A
Bearing Type
Brake Type
Capacity
275 lbs
Mount Height
4 1/4 Inch
Swivel Lead
1 3/8 Inch
Swivel Radius
2 7/8 Inch
Previews
3D
Dimension
2D
Download CAD models