??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBY01 - Bellows coupling/Screw clamping type/Welding type
Bill of material
DBY01-D40-d8-e8
Code
DBY01
Types of
Screw clamping type·Welding type
subject material
A6061
corrugated pipe material
stainless steel
subject surface preparation
anodic oxidation
appendix
Hexagon socket head cap screw
D
mm
d
mm
e
mm
dh Optional processing
dh
eh Optional processing
eh
DC Optional processing
DD Optional processing
L
62 mm
L1
21.5 mm
L2
6.5 mm
M
M5 mm
A
13 mm
Locking torque
7 N.m
Rated torque
9 N.m
Maximum torque
15 mm
Maximum speed
8000 r/min
Moment of inertia
8.3x10^-5 kg/m^2
Static torque
1570 N·m/rad
radial
0.20 mm
Angular direction
2.0 °
axial
+0.8/-2.5 mm
weight
185 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models