??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
DBXWS, DBXWM, DBXTS, DBXTM - Dust Boxes
Bill of material
DBXWS-38-38
Part No.
DBXWS-38-38
Type Selection
DBXTM, DBXTS, DBXWS, DBXWM
Type Selection
Size Selection
mm
Material
304 Stainless Steel
D1 Selection
mm
D2 Selection
mm
A
150 mm
B
300 mm
P.C.D. (1)
52.0 mm
P.C.D. (2)
52.0 mm
P
145 mm
d1
M6
t
2 mm
Previews
3D
Dimension
2D
Download CAD models