??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBU06 - Cross Ring Coupling Body: Aluminum Alloy / Spacer Ring: PEEK (Polyether Ether Ketone) Screw Clamp Type
Bill of material
DBU06-D20-d5-e5
Code
DBU06
Type
Screw Clamping Type
The main material
Aluminum Alloy
Interval Ring Material
PEEK (Polyetheretherketone)
Main Body Surface Treatment
Anodize
Accessories
Hexagon Socket Head Screw
D
mm
d
mm
e
mm
L
22.1 mm
L1
7 mm
F
3.5 mm
M
M2.5 mm
A
6.5 mm
Tightening torque
1.0 N*m
Rated torque
0.7 N*m
Maximum Torque
1.4 N*m
Maximum Speed
31000 r/min
Moment Of Inertia
7.4x10^-7 k*gm^2
Static Torsional Rigidity
93 N*m/rad
Radial allowable installation deviation
1.3 mm
Angular Allowable Installation Deviation
2 °
Weight
13 g
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models