??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBS16 - Cross Ring Coupling¡¤Screw Fixed Type¡¤Aluminum Alloy/Stainless Steel(Aluminium Bronze)
Bill of material
DBS16-D45-d15-e15
Code
DBS16
TYPE
Screw Clamp Type With Keyway
Main material
Stainless Steel
Interval Ring Material
Albronze
annex
Hexagon Socket Head Screw
D
mm
d
mm
e
mm
L
mm
L1
mm
F
mm
A
mm
d1
mm
M
mm
Tightening torque
N*m
Allowable Installation Angle Deviation
1 °
Allowable Installation Eccentric Deviation
Allowable Installation Of Axial Displacement Deviation
Static Elastic Coefficient
Maximum Number Of Revolutions
5000 U/min
Moment Of Inertia
Allowable Torque
N*m
Weight
g
Website
Website Connection
DHM
DH
EHM
EH
Previews
3D
Dimension
2D
Download CAD models