??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBN67_67 - Shock absorber coupling
Bill of material
DBN62-D15-d3-e5
Code
TYPE
Main material
Aluminum Alloy
Surface Treatment
FKM
Accessories
Hexagon Socket Head Screw
D
mm
d
mm
e
mm
L
mm
L1
2.15 mm
L2
6.50 mm
A
5.00 mm
M
M1.6 mm
Screw solid torque
0.25 N*m
Maximum Torque (N¡¤m)
N*m
Maximum Speed (r/min)
42000 U/min
Moment Of Inertia
kg*m/s^2
Static torque rigidity£¨N¡¤m/rad£©
Radial Deviation
0.15
Angle Deviation
1.5
Axial Deviation
+0.2/-0.2
Weight
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models