??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBN66 - Shock absorber coupling
Bill of material
DBN66-D15-d3-e5
Code
DBN66
TYPE
Screw Clamp Type / Short Type
Main material
Aluminum Alloy
Surface Treatment
HNBR
Accessories
Hexagon Socket Head Screw
D
mm
d
mm
e
mm
L
18.00 mm
L1
2.15 mm
L2
6.50 mm
A
5.00 mm
M
M1.6 mm
Screw solid torque
0.25 N*m
Tightening torque (N·m)
0.500 mm
Maximum Torque (N¡¤m)
1.0 N*m
Maximum Speed (r/min)
42000 U/min
Moment Of Inertia
2.0x10*-7 kg*m/s^2
Static torque rigidity£¨N¡¤m/rad£©
25
Radial Deviation
0.15
Angle Deviation
1.5
Axial Deviation
+0.2/-0.2
Weight
7.0
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models