??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBN36_37 - Disk-Type Coupling
Bill of material
DBN36-D65-d15-e15
Code
TYPE
One End Of The Screw Clamps The Other End Of The Key Slot Hole Double Diaphragm
Main material
Disk Material
SUS301CSP
Body surface treatment
annex
Hexagon Socket Set Screws Hexagon Socket Head Cap Screws
D
65 mm
d
mm
e
mm
D1
42 mm
L
77 mm
L1
25 mm
Tightening torque
15.7 N*m
Allowable Torque
60 N*m
Allowable Installation Angle Deviation
°
Allowable Installation Eccentric Deviation
Allowable Installation Of Axial Displacement Deviation
M(Hexagon socket set screws)
M5 mm
d-Tightening Torque (Hexagon Socket Set Screw)
1.7 mm
E-Tightening Torque (Hexagon Socket Set Screw)
1.7 mm
Hexagon Socket Head Cap Screw M-L
M6
Hexagon Socket Head Cap Screw Tightening Torque (N-m)
15.7
Static Elastic Coefficient
Maximum Number Of Revolutions
U/min
Moment Of Inertia
Weight
g
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models