??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Rollon
Description
DBN - Steel telescopic rail, full extension 100%, hardened raceways, high rigidity (max load 2662 N, max closed length 1970 mm)
Bill of material
DBN.28-130
Long description
The DBN is a fully extending telescopic rail consisting of two guide rails, one fixed to a structure and one moveable, and two sliders which are mounted together and form the intermediate element. The size is similar to the DE series, but the particular design offers a better protection from contamination of the ballcage.
Rail
DBN
Dimension
Catalogue
Catalogue
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Stroke
mm
Enter value for H
Stroke
mm
cm
inch
ft
NOTE
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon. mm
M
25.0 mm
N
80 mm
No. holes
Previews
3D
Размер
2D
Сваляне на CAD модели