??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBL51 - Diaphragm keyless coupling ?¡è single diaphragm
Bill of material
DBL51-D40-d10-e10
CODE
DBL51
TYPE
One End Free Key And The Other End Key Slot Double Diaphragm
Main material
S45C
Disk Material
SUS301CSP
Body surface treatment
-
annex
Hexagon Socket Set Screw mm
D
40 mm
d
mm
e
mm
L
50 mm
L1
18 mm
L2
15 mm
D1
32 mm
P.C.D
23 mm
External hexagon bolt (keyless) size
M4-L18
External hexagon bolt (keyless) tightening torque
3.5 N.m
Allowable Torque
8 N.m
Allowable Declination
1.0 °
Allowable Installation Eccentric Deviation
0.2
Allowable Axial Amplitude
+0.5/-0.5 mm
Static Elastic Coefficient
6300 N.m/rad
Maximum Number Of Revolutions
10000 r/min
Moment Of Inertia
7.58x10*-5 kg.m²
Weight
331 g
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models