??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBL21 - Diaphragm Keyless Coupling. Double Diaphragm
Bill of material
DBL21-D94-d19-e19
Code
DBL21
Type
Keyless Double Diaphragm
Main Body Material
S45C
Disk Material
SuS301CSP
Main Body Surface Treatment
Black Oxide
D
mm
d
mm
e
mm
L
mm
L1
mm
L2
mm
L3
mm
W
mm
M
Tightening Torque (N-m)
Rated Torque (N-m)
Maximum Torque (N-m)
Maximum Speed (rpm)
4500
Inertia Moment ( kg-m2 )
Static Torque Rigidity (N-m/rad)
Radial Deviation (mm)
0.04
Angular Deviation£¨¡ã)
2
Axial Deviation (mm)
+1.5/-1.5
Weight£¨g£©
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models