??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBL07 - Diaphragm keyless coupling ?¡è double diaphragm
Bill of material
DBL07-D65-d24-e24
Code
DBL07
TYPE
Keyless/Double Diaphragm
Main material
S45C
Disk Material
SUS301CSP
Main surface treatment
-
D
mm
d
mm
D Tolerance
e
mm
E Tolerance
d Terminus L1
mm
e-End L1
mm
L2
mm
L3
mm
d Terminus D1
mm
e-End D1
mm
d Terminus P.C.D
mm
E-End P.C.D
mm
External hexagon bolt (keyless) size
External hexagon bolt (keyless) tightening torque
N.m
Allowable Torque
N.m
Allowable Declination
0.6 °
Allowable Installation Eccentric Deviation
0.2
Allowable Axial Amplitude
mm
Static Torsional Stiffness
N.m/rad
Maximum Number Of Revolutions
r/min
Moment Of Inertia
kg.m²
Weight
g
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models