??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBJ16_36 - Disk-Type Coupling
Bill of material
DBJ16-D65-d15-e15
Code
TYPE
Screw Clamp Type Double Diaphragm
Main material
Disk Material
SUS301CSP
Body surface treatment
annex
Hexagon Socket Head Screw
D
mm
d
mm
DDtol
+0.014/0 mm
e
mm
EEtol
+0.014/0 mm
L
mm
L1
mm
M
MPOOL
mm
MD
mm
MK
mm
ml
mm
ML1
mm
ML2
mm
MS
mm
Tightening torque
N*m
Allowable Torque
N*m
Allowable Installation Angle Deviation
°
Allowable Installation Eccentric Deviation
0.2
Allowable Installation Of Axial Displacement Deviation
Static Elastic Coefficient
Maximum Number Of Revolutions
U/min
Moment Of Inertia
Weight
g
NENN
D Hole Side Keyway Processing
e Hole Side Keyway Processing
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models