??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBH21 - Parallel wire coupling PEEK (polyetheretherketone) screw clamp type
Bill of material
DBH21-D25-d6-e6
Code
DBH21
Type
Screw Clamping Type
The main material
PEEK (Polyetheretherketone)
Accessories
Hexagon Socket Head Screw
D
mm
d
mm
e
mm
L
25 mm
L1
8.5 mm
F
4.25 mm
M
M3 mm
M1
3
A
8 mm
Tightening torque
0.15 N*m
Rated torque
0.7 N*m
Maximum Speed
25000 r/min
Moment Of Inertia
3.0x10^-7 k*gm^2
Static Torsional Rigidity
110 N*m/rad
Radial allowable installation deviation
0.05 mm
Angular Allowable Installation Deviation
0.5 °
Axial Allowable Installation Deviation
+0.1/-0.1 mm
Weight
3.8 g
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models