??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
DBGB, DBGM, DBGS, DBGSY - Stepped Bolts - Extra Low Head Type
Bill of material
DBGB5-5-5
Part No.
Material
Surface Treatment
M (Coarse)
L Dimension Increment
L 1mm Increment (0.1mm Increment for LTC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LTC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
E
1.5 mm
D
mm
A
mm
B
mm
l
mm
h1
mm
Relief on M
Previews
3D
Dimension
2D
Download CAD models