??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
DBDWCH - Positioning guide part - support block - adjustable type
Bill of material
DBDWCH50-90
CODE
DBDWCH
TYPE
Can be external regulation
texture
S45C
hardness
Quenching hardness 39~45HRC
surface treatment
nigrities
H
mm
A
mm
B
50 mm
E
30 mm
F
50 mm
W
17 mm
h
mm
M
M16
Website
https://www.srdfaa.com/product/1537294186064.html
Previews
3D
Dimension
2D
Download CAD models