您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL Europe - DB41.019.020
AMDL - Atelier Mécanique de La Lauch
Guiding Elements - BLUEline DIN standard
Powered by
CAD模型選擇
{mdl/guiding_elements_blueline/db41.prj},{NB=mdl_europe_DB41.019.020_1},{REF=DB41.019.020},{MAT=Tempered case-hardened steel bushings with a hardness of 60-64HRC, with Easyfit system},{TYP=NORMAL SHOULDER},{OPT=1},{D1=19},{E=23},{F=20},{VER=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 39
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
DB41 - Bushing with steel ball bearings
Bill of material
MDL Europe - DB41.019.020
Reference
DB41.019.020
DB41.019.020
Material
Tempered case-hardened steel bushings with a hardness of 60-64HRC, with Easyfit system
Type
NORMAL
NORMAL
Option
With mounting clamps and screws
Without mounting clamps and screws
With mounting clamps and screws
Without mounting clamps and screws
D1
19
19
mm
D2
32
32
mm
D3
39
39
mm
D4
40
40
mm
No. of clamps
3
3
Clamps
B02.006.100
Screw
A05.006.012
M
26.0
26.0
mm
N
33.9
33.9
mm
Q1
23.4
23.4
mm
Q2
33.1
33.1
mm
T
10
mm
E
23
23
mm
F
20
20
mm
L=E+F
43
43
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型