??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
_DB-XEZ - Paired double angular contact ball bearing, combined type · DB back-to-back paired type
Bill of material
706CTNP5DB-XEZ
brand
XEZ
type
DB (back-to-back pairing type)
Bearing accuracy
P5
Bearing ring material
SUJ2
Material of bearing cage
TN: Nylon/T: Bakelite
Contact angle
15°
model
d
6 mm
D
17 mm
B
6 mm
r
0.3 mm
r1
0.3 mm
Dynamic (Cr) rated load
4.01 KN
Static (Cor) rated load
1.65 KN
Limiting speed - Grease Lubrication
66500 r/min
Limiting speed - Oil Lubrication
112000 r/min
Installation size da(min)
8.0 mm
Installation size Da(max)
16.2 mm
Installation size ra(max)
0.30 mm
reference weight
0.012 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models