??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
DataBusCab. 2x0,75mm²,120 Ohm FOAM;1000m
Bill of material
HARTING 09456000191
Product number of the Manufacturer
09456000191
Preview
Short Description
Copper cable, (round), WTB, for railway applications, 2x 0.75 mm², Elastomer, Cable length: 1,000 m
Long Description
Copper cable, (round), WTB, for railway applications, 2x 0.75 mm², Elastomer, Cable length: 1,000 m
Manufacturer Type Description
DataBusCab. 2x0,75mm²,120 Ohm FOAM;1000m
Alternative product number
09 45 600 0191
Manufacturer Name
HARTING
Delivery Time
84
Product type
DataBusCab. 2x0,75mm²,120 Ohm FOAM;1000m
Number of wires
2
AWG-number
2x 0.75 mm²
Manufacturer product description
Copper cable, (round), WTB, for railway applications, 2x 0.75 mm², Elastomer, Cable length: 1,000 m
Manufacturer product designation
Copper cable, (round), WTB, for railway applications, 2x 0.75 mm², Elastomer, Cable length: 1,000 m
Color of coat
Black
certificate/approval
0
Material of the mantle
Elastomer
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania