??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 68
HELP_VARIABLE
Firma
SIEMENS
Beschreibung
Datenkabel
Stückliste
6XV18412B
Artikelnummer des Herstellers
Alternative Artikelnummer
Kurzbeschreibung
Langbeschreibung
EAN
Name des Herstellers
Siemens
Herstellertypbezeichnung
Low-fuming acc. to EN 61034-2
Category
REACH registration present
false
verification of suitability
max. traction stress
N
inductance per length
H/m
design of shield
max. ambient temperature during operating phase
°C
min. ambient temperature during operating phase
°C
halogen free (according to EN 50267-2-2)
RoHS attention of conformity
description of product type
Number of wires
AWG-Number
-99999
USP information
Marking of conductors
Color
Color of coat
Construction of the cabled element
Outer diameter of the cable
mm
Diameter of conductor
mm
Side wire present
false
Class of conductor
Max. perm. surface temperature with open (not stationary) lines
°C
Max. perm. surface temperature with stationary lines
°C
Min. perm. surface temperature with open (not stationary) lines
°C
Nominal diameter of the cable
mm²
Min. perm. surface temperature with stationary lines
°C
Material of the wire insulation
Material of the mantle
Flame resistant according to standard
Design of shield over cabled element
Design of shield over cabling
Verpackungsmenge
1
Preisbezugsmenge
Mindestbestellmenge
1
Mengenstaffel
1
Herstellerland
Zolltarifnummer
Link to Industry Mall
Link to Industry Mall
REACH information
REACH information
Link to technical data sheet
Link to technical data sheet
Link to Siemens Support Portal
Link to Siemens Support Portal
Link to Product Page
Link to Product Page
Link to Application example
Link to Application example
Link to Sales brochure
Link to Sales brochure
Link to Certificates
Link to Certificates
Link to Download
Link to Download
Link to FAQ
Link to FAQ
Link to Manual
Link to Manual
Link to product note
Link to product note
Link to Technical data
Link to Technical data
Voransichten
CAD-Modelle herunterladen
Mit diesem Teil sind keine Aktionen verknüpft