DATSNTAA20-P22-B2-L12-A30-E1
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1115_2.prj},{NB=DATSNTAA20-P22-B2-L12-A30-E1},{CODE=DATSNTA},{TYPE=yuan},{MAT=SCM415/SCM420},{HRD=shen tan cui huo55HRC~(shen du0.7~0.8)luo wen bu fang shen chu li},{SUR=-},{FR=A},{D=20},{DX=20},{DTOL=-0.007/-0.020},{P=22.0},{B=2},{A=30},{E=1},{L=12},{LL=10},{DD=17},{M=M8},{W=9.0},{ZJGMK=},{ZJGKC=},{ZJGKD=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 42
HELP_VARIABLE
Company
SRD-FA
Description
DASNTA,DASNTD,DATSNTA,DATSNTD,DANTAS,DANTDS - Fixture positioning pin;Front end shape selection-Precision type without shoulder-Stop screw
Bill of material
DATSNTAA20-P22-B2-L12-A30-E1
CODE
DATSNTA
DATSNTA
TYPE
Round shape
Round shape
texture
SCM415/SCM420
SCM415/SCM420
hardness
Anti seepage treatment of carburized and quenched 55HRC ~ (depth 0.7 ~ 0.8) thread
Anti seepage treatment of carburized and quenched 55HRC ~ (depth 0.7 ~ 0.8) thread
surface treatment
-
-
Front end shape
A
B
A
B
D
20
20
mm
Dg6 tolerance
-0.007/-0.020
-0.007/-0.020
Minimum unit 0.1
mm
값 입력 P
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 B
Minimum unit 1
mm
cm
inch
ft
확인
A
30
60
90
120
30
60
90
120
°
Minimum unit 1
L
12
12
mm
ℓ1
10
10
mm
R
8
8
mm
d
17
17
mm
Applicable stop screw
M8
M8
W
9.0
9.0
mm
Machining selection of wear groove
N/A (no processing)
MK(Machining selection of wear groove)
N/A (no processing)
MK(Machining selection of wear groove)
Change stop position selection
N/A (no processing)
N/A (no processing)
Stop machining selection
N/A (no processing)
KD(Stop machining selection)
N/A (no processing)
KD(Stop machining selection)
Web link
https://www.srdfaa.com/product/1141603222779.html
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성