DATSATAA16-P13-B2-A30-E1
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1112_2.prj},{NB=DATSATAA16-P13-B2-A30-E1},{CODE=DATSATA},{TYPE=zhi-yuan},{MAT=SCM415/SCM420},{HRD=shen tan55HRC~},{SUR=-},{FR=a},{D=16},{DX=16},{DTOL=-0.006/-0.017},{P=13.0},{PX=[13.0:18.0/0.1]},{B=2},{L=12},{A=30},{E=1},{LL=10},{H=19},{D1=13},{R=4.0},{M=M8},{ZJGMK=},{ZJGKC=},{ZJGKD=},{ZJGSC=},{ZJGRTC=},{RTC=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 36
HELP_VARIABLE
Company
SRD-FA
Description
DASATA,DASATD,DATSATA,DATSATD,DAATAS,DAATDS - Fixture positioning pin;Front end shape selection-Precision type with shoulder-Stop screw
Bill of material
DATSATAA16-P13-B2-A30-E1
CODE
DATSATA
DATSATA
TYPE
Stop screw-Round shape
Stop screw-Round shape
Material
SCM415/SCM420
SCM415/SCM420
hardness
Who is the anti-seepage treatment of 55HRC ~ (0.7 ~ 0.8) thread after carburizing and quenching
Who is the anti-seepage treatment of 55HRC ~ (0.7 ~ 0.8) thread after carburizing and quenching
surface treatment
-
-
Front end shape
A-shaped (tapered head type)
B-shaped (tapered head R type)
A-shaped (tapered head type)
B-shaped (tapered head R type)
D
16
16
Dg6 tolerance
-0.006/-0.017
-0.006/-0.017
Minimum unit 0.1
Minimum unit 1
mm
값 입력 B
Minimum unit 1
mm
cm
inch
ft
확인
L
12
12
A
30
60
90
120
30
60
90
120
°
Minimum unit 1
ℓ1
10
10
H
19
19
d
13
13
R
4.0
4.0
Applicable stop screw
M8
M8
W
5.0
5.0
Machining selection of wear groove
N/A (no processing)
MK(Machining selection of wear groove)
N/A (no processing)
MK(Machining selection of wear groove)
Change stop position selection
N/A (no processing)
N/A (no processing)
Stop machining selection
N/A (no processing)
KD(Stop machining selection)
N/A (no processing)
KD(Stop machining selection)
Selection of wrench groove processing
N/A (no processing)
SC(Selection of wrench groove processing)
N/A (no processing)
SC(Selection of wrench groove processing)
The width of the wrench slot
0
Changing shoulder portion R
N/A (no processing)
N/A (no processing)
Change the upper shoulder R value
0
0
Link
https://www.srdfaa.com/product/1141603222774.html
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성