??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
DARQ-K-P - mounting bridge
Bill of material
2197136 DARQ-K-P-A1-F05-30-R1
Part number
Type
B1
65.000 mm
B2
30.000 mm
D1
50.000 mm
D2
35.000 mm
D3
4.500 mm
D4
5.400 mm
H1
mm
H2
5.000 mm
H3
3.000 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
1.600 mm
W1
45.000 mm
Weight
kg
GTIN
Previews
3D
Dimension
2D
Download CAD models