DATNTAN20-P23-B5-L12
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1134_2.prj},{NB=DATNTAN20-P23-B5-L12},{CODE=DATNTA},{TYPE=zhi-yuan},{MAT=SCM415/SCM420},{HRD=Carburizing and quenching 55HRC ~ (depth 0.7 ~ 0.8) thread anti-seepage treatment},{FR=N},{D=20},{DX=20},{DTOL=0/-0.021},{P=23.0},{PX=[23:35/0.1]},{B=5},{L=12},{R=3},{W=9.0},{ZJGMK=},{ZJGKC=},{ZJGKD=},{ZJGMC=},{MC=20},{ZJGNNC=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 28
HELP_VARIABLE
Company
SRD-FA
Description
DANTAX,DANTD,DATNTA,DATNTD - Locating Pins for Common Fixtures;ordinary type-NO Shoulder Cannonball type
Bill of material
DATNTAN20-P23-B5-L12
CODE
DATNTA
DATNTA
TYPE
NO Shoulder Cannonball type-Round type
NO Shoulder Cannonball type-Round type
Material
SCM415/SCM420
SCM415/SCM420
hardness
Carburizing and quenching 55HRC ~ (depth 0.7 ~ 0.8) thread anti-seepage treatment
Carburizing and quenching 55HRC ~ (depth 0.7 ~ 0.8) thread anti-seepage treatment
Fixed part shape
N(External thread type)
T(Stop screw)
B(bolt fixing type)
N(External thread type)
T(Stop screw)
B(bolt fixing type)
D
20
20
Dh7 tolerance
0/-0.021
0/-0.021
Minimum unit 0.1
mm
값 입력 P
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 B
Minimum unit 1
mm
cm
inch
ft
확인
Minimum unit 1
12
15
18
20
12
15
18
20
mm
ℓ
22
22
mm
L1
0
mm
ℓ1
0
mm
d
0
mm
M(coarse thread)
0
R
3
3
mm
W
9.0
9.0
mm
Machining selection of wear groove
N/A (no processing)
MK(Machining selection of wear groove)
N/A (no processing)
MK(Machining selection of wear groove)
Change stop position selection
N/A (no processing)
N/A (no processing)
Stop machining selection
N/A (no processing)
KD(Stop machining selection)
N/A (no processing)
KD(Stop machining selection)
Change thread diameter
N/A (no processing)
MC(Change thread diameter)
N/A (no processing)
MC(Change thread diameter)
MC
20
20
mm
increased thread root undercut
N/A (no processing)
NNC(increased thread root undercut)
N/A (no processing)
NNC(increased thread root undercut)
Link
https://www.srdfaa.com/product/1141603222337.html
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성