DATNANF16-P13-W3-B5-L15
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1131.prj},{NB=DATNANF16-P13-W3-B5-L15},{CODE=DATNANF},{TYPE=wai},{MAT=SCM415/SCM420},{HRD=Carburizing and quenching 55HRC ~ (depth 0.7 ~ 0.8) thread anti-seepage treatment},{D=16},{DTOL=-0.006/-0.017},{P=13.0},{PX=[13:19.0/0.1]},{W=3.0},{B=5},{L=15},{LX=15,18,20},{L1=0},{LL=18},{LL1=0},{H=19},{DD=0},{R=4.0},{M=M8},{ZJGKC=},{ZJGMC=},{MC=16},{ZJGRTC=},{RTC=1.000},{ZJGRC=},{RC=30}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 20
HELP_VARIABLE
Company
SRD-FA
Description
DANANF,DANATF,DATNANF,DATNATF - Fixture positioning pin;ordinary type-Shoulder type and waist shape hole type
Bill of material
DATNANF16-P13-W3-B5-L15
CODE
DATNANF
DATNANF
TYPE
Shoulder type and external thread type-waist shape hole type
Shoulder type and external thread type-waist shape hole type
Material
SCM415/SCM420
SCM415/SCM420
hardness
Carburizing and quenching 55HRC ~ (depth 0.7 ~ 0.8) thread anti-seepage treatment
Carburizing and quenching 55HRC ~ (depth 0.7 ~ 0.8) thread anti-seepage treatment
D
16
16
mm
Dg6 tolerance
-0.006/-0.017
-0.006/-0.017
Minimum unit 0.1
mm
값 입력 P
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 0.1
Minimum unit 1
mm
값 입력 B
Minimum unit 1
mm
cm
inch
ft
확인
L chose
15
18
20
15
18
20
mm
L1
0
0
mm
ℓ
18
18
mm
ℓ1
0
0
mm
H
19
19
mm
d
0
0
mm
R
4.0
4.0
mm
Applicable stop screw
M8
M8
Change stop position selection
N/A (no processing)
KC(Change stop position selection)
N/A (no processing)
KC(Change stop position selection)
Change thread diameter
N/A (no processing)
MC(Change thread diameter)
N/A (no processing)
MC(Change thread diameter)
MC
16
16
mm
Changing shoulder portion R
N/A (no processing)
RTC(Changing shoulder portion R)
N/A (no processing)
RTC(Changing shoulder portion R)
RTC
1.000
1.000
mm
change front end angle
N/A (no processing)
RC(change front end angle)
N/A (no processing)
RC(change front end angle)
RC
30
30
°
Link
https://www.srdfaa.com/product/1141603222285.html
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성