??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
DAL 4
Bill of material
97070401
MD01
VAR__MANUID_
97070401
Short Description
DAL 4
Long Description
Universal outlet cleats, usable as a ceiling outlet with a large tolerance compensation, protection class IP00, rated insulation voltage: 400V AC, Halogen free, adhesive fixing or nail installation, sealing range M32 - M40<br /><strong>Dimensions: </strong>80 x 315 x 90 mm
International product number
4013902180363
Product number of the Manufacturer
97070401
Manufacturer Name
Spelsberg
Manufacturer Type Description
DAL 4
EFUK0019
false
EF000003
EV006123
EF000007
EV000080
EF000008
80
EF000010
EV000154
EF000025
true
EF000051
EV000154
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF000767
EV000154
EF001131
-
EF001229
false
EF001438
315
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
-
EF004508
-
EF004586
-
EF004702
0
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
false
EF005457
90
EF005466
-
EF005474
EV006404
EF005496
EV000154
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV000494
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
Minimum Order Quantity
1
WEIGHT
0.136
LENGTH
315
WIDTH
80
DEPTH
90
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models