DAJTSLM10-L15
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1052.prj},{NB=DAJTSLM10-L15},{CODE=DAJTSL},{TYPE=zhi-nei},{MTA=SUS304},{HRD=du ceng 850HV~},{SUR=du ying ge,hou du 3~5μm},{D=10},{DTOL=M},{L=15.0},{LX=[15.0:42.0/0.1]},{M=M5},{MX=5},{V=8},{ZJGDB=},{ZJGDC=},{ZJGMA=},{ZJGTOL=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
SRD-FA
Description
DAJTSL,DAJLRL - Straight rod spherical type-Internal thread type
Bill of material
DAJTSLM10-L15
CODE
DAJTSL
DAJTSL
Type
Straight rod spherical type-Internal thread type
Material
SUS304
SUS304
Hardness
Coating hardness 850HV ~
Coating hardness 850HV ~
Surface treatment
Hard Chromium Plating, Plating Thickness 3~5µm
D
10
10
mm
D tolerance chose
M
P
G
H
M
P
G
H
Tolerance
+0.015/+0.006
+0.015/+0.006
Minimum unit 0.1
mm
값 입력 L
Minimum unit 0.1
mm
cm
inch
ft
확인
M
M5
M5
V
8
8
mm
adding a guide
N/A (no processing)
DB (adding a guide)
N/A (no processing)
DB (adding a guide)
Increase exhaust slot
N/A (no processing)
DC(Increase exhaust slot)
N/A (no processing)
DC(Increase exhaust slot)
Increase internal thread
N/A (no processing)
MA(Increase internal thread)
N/A (no processing)
MA(Increase internal thread)
MA
-
E1
0
Change the outside tolerance
N/A (no processing)
DM(Change the outside tolerance)
DP(Change the outside tolerance)
DG(Change the outside tolerance)
DH(Change the outside tolerance)
N/A (no processing)
DM(Change the outside tolerance)
DP(Change the outside tolerance)
DG(Change the outside tolerance)
DH(Change the outside tolerance)
DM(DP/DG/DH) tolerance
-
Link
https://www.srdfaa.com/product/1520758065744.html
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성