??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SRD-FA
Description
DAHFYG - Anti-drop notch type
Bill of material
DAHFYG18-P10-L10
CODE
DAHFYG
MAT
SKS3
hardness
Quenching hardness56~60HRC
annex
1 special hexagon socket bolt
D
mm
D tolerance
Minimum unit0.01
mm
Enter value for P
Minimum unit0.01
mm
cm
inch
ft
Minimum unit0.1
mm
Enter value for L
Minimum unit0.1
mm
cm
inch
ft
N
R
mm
H
mm
T
mm
h
mm
a
3 mm
r
mm
Y Bolt position
mm
Special bolt
D1
mm
L1
mm
A
mm
E
mm
MxP(Coarse thread)
F
mm
mm
B
mm
h1
mm
C
0.5 mm
LINK
https://www.srdfaa.com/product/1141603221944.html
Previews
3D
Dimension
2D
Download CAD models