??
Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
SRD-FA
Description
DAFRKR,DAFRKRL - Locating pin-Large shoulder standard type-Shoulder size fixed
Bill of material
DAFRKR13-P8-L13-B5
CODE
TYPE
Standard type-Shoulder size fixed
shape
Material
SKS3
hardness
surface treatment
D
mm
Dm6 tolerance
Minimum unit 0.01
mm
Enter value for P
Minimum unit 0.01
mm
cm
inch
ft
Minimum unit 1
mm
Enter value for L
Minimum unit 1
mm
cm
inch
ft
Minimum unit 0.1
mm
Enter value for B
Minimum unit 0.1
mm
cm
inch
ft
T
5 mm
H
25 mm
C
mm
E
mm
(W)
mm
Link
https://www.srdfaa.com/product/1628189902096.html
Previews
3D
Размер
2D
Сваляне на CAD модели