DAFTATA20-P16-B5-L10-T2
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1120_2.prj},{NB=DAFTATA20-P16-B5-L10-T2},{CODE=DAFTATA},{TYPE=zhi-yuan},{MAT=SCM415/SCM420},{HRD=shen tan55HRC~},{SUR=-},{D=20},{DTOL=-0.007/-0.020},{P=16.0},{PX=[16.0:22.0/0.1]},{B=5.0},{L=10},{LX=[10:20/1]},{T=2.0},{LL=10},{H=23},{DD=17},{R=4.0},{M=M8},{ZJGMK=},{ZJGKC=},{ZJGKD=},{ZJGSC=},{SC=0},{ZJGRC=},{RC=30},{ZJGRTC=},{RTC=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 36
HELP_VARIABLE
Company
SRD-FA
Description
DAFATA,DAFTATA,DAFATD,DAFTATD,DAATAF,DAATDF - Fixture positioning pin;Shoulder precision level free designation type-Stop screw type
Bill of material
DAFTATA20-P16-B5-L10-T2
CODE
DAFTATA
DAFTATA
TYPE
Stop screw-Round shape
Stop screw-Round shape
Material
SCM415/SCM420
SCM415/SCM420
hardness
Who is the anti-seepage treatment of HRC 55~
Who is the anti-seepage treatment of HRC 55~
surface treatment
-
-
D
20
20
mm
Dg6 tolerance
-0.007/-0.020
-0.007/-0.020
Minimum unit 0.1
mm
값 입력 P
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 0.1
mm
값 입력 B
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 L
Minimum unit 1
mm
cm
inch
ft
확인
Minimum unit 0.1
mm
값 입력 T
Minimum unit 0.1
mm
cm
inch
ft
확인
ℓ1
10
10
mm
H
23
23
mm
d
17
17
mm
R
4.0
4.0
mm
Applicable stop screw
M8
M8
W
5.0
5.0
mm
Machining selection of wear groove
N/A (no processing)
MK(Machining selection of wear groove)
N/A (no processing)
MK(Machining selection of wear groove)
Change stop position selection
N/A (no processing)
N/A (no processing)
Stop machining selection
N/A (no processing)
KD(Stop machining selection)
N/A (no processing)
KD(Stop machining selection)
Selection of wrench groove processing
N/A (no processing)
SC(Selection of wrench groove processing)
N/A (no processing)
SC(Selection of wrench groove processing)
SC
0
0
mm
change front end angle
N/A (no processing)
RC(change front end angle)
N/A (no processing)
RC(change front end angle)
RC
30
30
°
Changing shoulder portion R
N/A (no processing)
RTC(Changing shoulder portion R)
N/A (no processing)
RTC(Changing shoulder portion R)
RTC
0
0
mm
Link
https://www.srdfaa.com/product/1141603222782.html
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성