??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DAD15-8P-R-2388 - Optical Data Couplers
Bill of material
DAD15-8P-R-2388
Product Picture
MANUID
DAD15-8P-R-2388
Short Description
Optical data coupler DAD15-8P-R-2388
EAN
4050143015306
Manufacturer Type Description
DAD15-8P-R-2388
Max. output current
200 mA
max. switching distance
2500 mm
min. ambient temperature
-20 °C
Type of light
Infrared light
Voltage type
DC
Width of sensor
53 mm
Material of the optical surface
Glass
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Plastic
Length of sensor
76 mm
suitable for safety functions
No
Design of electrical connection
Connector M16
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.290
LENGTH
0.129
WIDTH
0.124
DEPTH
0.082
Customs tariff number
9013 8000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models