??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
DAD15-8P-NPN - Optical Data Couplers
Bill of material
DAD15-8P-NPN
Product Picture
MANUID
DAD15-8P-NPN
Short Description
Optical data coupler DAD15-8P-NPN
EAN
4050143012008
Manufacturer Type Description
DAD15-8P-NPN
Max. output current
200 mA
max. switching distance
2500 mm
min. ambient temperature
-20 °C
Type of light
Infrared light
Voltage type
DC
Width of sensor
53 mm
Material of the optical surface
Glass
Housing construction form
Block
max. ambient temperature
60.00 °C
Housing material
Plastic
Length of sensor
76 mm
Height of sensor
76 mm
suitable for safety functions
No
Design of electrical connection
Connector M16
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.220
LENGTH
0.125
WIDTH
0.125
DEPTH
0.055
Customs tariff number
9013 8000 000 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей