DANARA16-P13-B30-L10
SRD-FA
SRD-FA
t
Powered by
CAD모델 선택
{srdfaa/fagczih/t/dwx_1129.prj},{NB=DANARA16-P13-B30-L10},{CODE=DANARA},{TYPE=wai},{MAT=SCM435},{HRD=35~40HRC(biao750HV~)},{SUR=du ying ge},{D=16},{DX=16},{DTOL=0/-0.018},{P=13.0},{PX=[13:18.0/0.1]},{B=30},{BX1=[30:50/1]},{L=10},{LX=10,12,15,18,20},{LL=18},{L1=0},{LL1=0},{H=19},{DD=0},{R=4.0},{M=M8},{ZJGMK=},{ZJGKD=},{ZJGSC=},{ZJGMC=},{MC=16},{ZJGRTC=},{RTC=0},{ZJGRC=},{RC=30}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 36
HELP_VARIABLE
Company
SRD-FA
Description
DAANAR,DATANAR,DANARA,DAATAR,DATATAR,DATARA - Fixture positioning pin;general grade, Shoulder type and long lead-in type
Bill of material
DANARA16-P13-B30-L10
CODE
DANARA
DANARA
TYPE
Shoulder type and external thread type
Shoulder type and external thread type
Material
SCM435
SCM435
hardness
35~40HRC(surface750HRC~)
35~40HRC(surface750HRC~)
surface treatment
Hard chromium plating
Hard chromium plating
D
16
16
mm
Dh7 tolerance
0/-0.018
0/-0.018
Minimum unit 0.1
mm
값 입력 P
Minimum unit 0.1
mm
cm
inch
ft
확인
Minimum unit 1
mm
값 입력 B
Minimum unit 1
mm
cm
inch
ft
확인
L chose
10
12
15
18
20
10
12
15
18
20
mm
ℓ
18
18
mm
L1
0
0
mm
ℓ1
0
0
mm
H
19
19
mm
d
0
0
mm
R
4.0
4.0
mm
Applicable stop screw
M8
M8
Machining selection of wear groove
N/A (no processing)
N/A (no processing)
Stop machining selection
N/A (no processing)
KD(Stop machining selection)
N/A (no processing)
KD(Stop machining selection)
Selection of wrench groove processing
N/A (no processing)
SC(Selection of wrench groove processing)
N/A (no processing)
SC(Selection of wrench groove processing)
SC
0
mm
Change thread diameter
N/A (no processing)
MC(Change thread diameter)
N/A (no processing)
MC(Change thread diameter)
MC
16
16
mm
Changing shoulder portion R
N/A (no processing)
RTC(Changing shoulder portion R)
N/A (no processing)
RTC(Changing shoulder portion R)
RTC
0
0
mm
change front end angle
N/A (no processing)
RC(change front end angle)
N/A (no processing)
RC(change front end angle)
RC
30
30
°
Link
https://www.srdfaa.com/product/1141603222795.html
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성