??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
SRD-FA
Description
DAAFSA,DAAFSPA,DAAFSD,DAAFSPD - Locating pin - high hardness stainless steel - small head cone angle type - press in type
Bill of material
DAAFSPA10-P6-L4-B2-E0.5
code
texture of material
High hardness stainless steel
hardness
35HRC~
type
D tolerance class
D
mm
Minimum unit: 0.01
mm
Enter value for P
Minimum unit: 0.01
mm
cm
inch
ft
Minimum unit: 1
mm
Enter value for L
Minimum unit: 1
mm
cm
inch
ft
Minimum unit: 0.1
mm
Enter value for B
Minimum unit: 0.1
mm
cm
inch
ft
Minimum unit: 0.1
mm
Enter value for E
Minimum unit: 0.1
mm
cm
inch
ft
C
ℓ1
1 mm
W
mm
link
https://www.srdfaa.com/product/1141603220591.html
Previews
3D
Dimension
2D
Download CAD models