??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
D83060 - 30 Series Aluminum Profile-30X60
Bill of material
D83060-N-N-L50
Type code
D83060
screw
hole
L
mm
Enter value for L
mm
cm
inch
ft
mass
1.700 kg/m
Sectional Area
627 mm^2
Cross Sectional Moment of Inertia(ℓx)
5.33×10⁴ mm^4
Cross Sectional Moment of Inertia(ℓy)
20.56×10⁴ mm^4
catalog
d83060.jpg
Previews
3D
Dimension
2D
Download CAD models