??
Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
D8-319-1 - Slotted Recess
Bill of material
D8-319-125-190
Catalog number
Dimension L +- 0.15
mm
Dimension L1
4.2 mm
Dimension d
9 mm
Dimension D1
18 mm
Dimension A
2.1 mm
Previews
3D
Dimension
2D
Download CAD models