??
Catalog navigation
CAD model selection
Selectable products: 34
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
D8-316-1 - Slotted Recess
Bill of material
D8-316-125-190
Catalog number
Dimension L +-0.15
mm
Dimension L1
3 mm
Dimension d
5.2 mm
Dimension D1
12 mm
Dimension a
2.1 mm
Previews
3D
Dimension
2D
Download CAD models