??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 16
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
D8-316-1-S - Slotted Recess
Bill of material
D8-316-117-200
Catalog number
Dimension L +- 0.15
mm
Dimension L1
3 mm
Dimension d
5.2 mm
Dimension D1
12 mm
Dimension A
2.1 mm
Previews
3D
Boyut
2D
CAD modeli indir