??
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
Carlo Gavazzi
Description
D6 Cable
Bill of material
IBS06LF02PO
Code
Mounting type
Flush
Switching distance
2 mm
Switching output
Interface
-
Rated voltage DC
10÷36 Vdc
Max output current
150 mA
No load current
16 mA
Connection type
Cable
Housing type
D6.5, cylindric, stainless steel
Diameter
6.5 mm
Lenght
mm
IP rating
IP67
Operating temperature
-25°÷+80°C/-13°÷+176°F C°/°F
Datasheet
IBS06_3-wire_DC_DS.pdf pdf
Предварительные просмотры
3D
2D
Загрузка CAD-моделей