??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Boteco
Description
D454 - "EUROMODEL" FOUR ARM CONTROL HANDWHEEL
Bill of material
D454310.TD0501
Art.
D454310.TD0501
D
308 mm
H
66 mm
h
45.5 mm
d
83 mm
d2
35.5 mm
A
45.5 mm
B
20 mm
h2
3 mm
h3
7.5 mm
h4
46 mm
d3
34 mm
d1 H7
mm
Q
38 mm
Weight
900 g
Previews
3D
Boyut
2D
CAD modeli indir