CHAMBRELAN - D444F-0450
Chambrelan
Telescopic slides with full extension
Aluminium telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/aluminium/d444f.prj},{NB=chambrelan_D444F-0450-0},{NNCUSTOM=D444F},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=D444F-0450},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=450},{D=463},{LOAD=39},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D444F},{INAMECLOSED=00200__d444f2d04502d0},{INAMEOPEN=00201__d444f2d04502d1},{SHA256CLOSED=O4YvMPozOBNNCMjSfkucqPnGq0qefOMMWVHjQLbTLtw=},{SHA256OPEN=owchR+ed0nPgN6+DR1erlY7GOr8uWCnfOYcSF5gAdSQ=},{NAMECLOSED=00200__d444f-0450-0},{NAMEOPEN=00201__d444f-0450-1},{REFCLOSED=D444F-0450-0},{REFOPEN=D444F-0450-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Chambrelan
Description
D444F - Aluminium Telescopic Slide - Full Extension with Lock in - max Load rating : 40 kg - Lengths : 150 - 800 mm
Bill of material
CHAMBRELAN - D444F-0450
CNSORDERNO
D444F-0450
D444F-0450
DESC
3 beams ball bearing telescopic slides
Material
Aluminium
Extension
450
450
mm
Closed length
463
463
mm
Load per pair on major axis
39
39
kg
Form
Closed
Open
Closed
Open
INFO
Detail
Previews
3D
2D
下載CAD模型
生成CAD模型