??
Catalog navigation
CAD model selection
Selectable products: 123
HELP_VARIABLE
Company
Spraying Systems
Description
D24511-TP - UniJet Tip, self aligned
Bill of material
D24511-TP110031.18
Part No.
Nozzle size
Spray angle
°
Materials
Diameter
15 mm
Height
2 mm
Diameter
12.6 mm
Height
mm
Key width
8 mm
Key width
12.5 mm
Overview
INFO PDF
Flow rate at 3 bar
l/min
Flow rate at 5 bar
l/min
Flow rate at 10 bar
l/min
Flow rate at 15 bar
l/min
Flow rate at 20 bar
l/min
Previews
3D
Dimension
2D
Download CAD models