??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
D16.01 Form 2 - Screw with washer
Bill of material
IMS 200004620 / KOMBISCHRAUBE 933 M6X20 8.8 SCHEIBE 1,6X18 VZ FL*
Art.-Nr.
Form
Article code
Thread
M6
B
mm
C
mm
D
mm
E
10 mm
Modell similar DIN
933
Modell similar ISO
4017
Thread pitch
metrisch
Net weight
g
Material number
TREATED STEEL
Material
M
Surface
Previews
3D
Dimension
2D
Download CAD models